Pakistan - English

Philips Pacific LED Gen5, Waterproof, 14.4 W, L700 mm, 2300 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08

WT490C 23S/840 PSD WB PI5 L700

Product Description

Waterproof, L700 mm, Polycarbonate, White, Power supply unit with DALI interface, 2300 lm, 14.4 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925867703
Full order code: 871951410958200

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product