Pakistan - English

Philips Pacific LED Gen5, Waterproof, 25.5 W, L1200 mm, 4200 lm, 3000 K, Wide beam, Clear, IP66, IK08

WT490C 42S/830 PSU WB PI5 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 4200 lm, 25.5 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910770229590
Full order code: 871951473290200

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product