Philips Pacific LED Gen5 Value, Waterproof, 54 W, L1200 mm, 6000 lm, 4000 K, Opal, Opal, IP66, IK08
WT475C 72S/840 PSU PCO L1200
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6000 lm, 54 W, 111 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years