Pakistan - English

Philips Pacific LED Gen5 Value, Waterproof, 54 W, L1200 mm, 6800 lm, 4000 K, Opal, Opal, IP66, IK08

WT475C 72S/840 PSU O L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6800 lm, 54 W, 126 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 910925868710
Full order code: 871951462770300

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product