Pakistan - English

Philips Pacific LED Gen5 Value, Waterproof, 45.5 W, L1800 mm, 6200 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08

WT475C 62S/840 PSD WB L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit with DALI interface, 6200 lm, 45.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868283
Full order code: 871951462348400

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT475C 62S/840 PSD WB L1800 txt 3.8 kB
Product leaflet
Localized commercial leaflet 910925868283 en_AA pdf 357.5 kB

Brochures

Install instructions
Pacific LED gen5 Value, Installation instruction pdf 854.3 kB

Visuals

Product-Photographs-910925868283_EU
Multiple assets
Product-Diagrams-910925868283_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT475C 62S/840 PSD WB L1800 IES
Revit file
Revit file - WT475CI - 910925868283 REVIT
Dialux
ULD File - WT475C 62S/840 PSD WB L1800 ULD
Relux
ROLF File - WT475C 62S/840 PSD WB L1800 ROLFZ
LDT
LDT File - WT475C 62S/840 PSD WB L1800 LDT