Pakistan - English

Philips Pacific LED Gen5 Value, Waterproof, 54 W, L1200 mm, 7200 lm, 4000 K, Very wide beam, Clear, IP66, IK08

WT475C 72S/840 PSU VWB L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 7200 lm, 54 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868277
Full order code: 871951462342200

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868277 en_AA pdf 365.8 kB

Brochures

Install instructions
Pacific LED gen5 Value, Installation instruction pdf 854.3 kB

Visuals

Product-Photographs-910925868277_EU
Multiple assets
Product-Diagrams-910925868277_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT475C 72S/840 PSU VWB L1200 IES
Revit file
Revit file - WT475CI - 910925868277 REVIT
Dialux
ULD File - WT475C 72S/840 PSU VWB L1200 ULD
Relux
ROLF File - WT475C 72S/840 PSU VWB L1200 ROLFZ
LDT
LDT File - WT475C 72S/840 PSU VWB L1200 LDT