Pakistan - English

Philips Ledinaire Waterproof WT065C, 60 W, L1500 mm, 9800 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready

WT065C G2 LED98S/840 PSU L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 9800 lm, 60 W, 163 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401874084
Full order code: 871951495818099

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product