Pakistan - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 31 W, L1500 mm, 3500 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready, EL-ready

WT065C G3 LED35S/840 PSU L1500 ELR BN

Product Description

(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3500 lm, 31 W, 113 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401870585
Full order code: 872016951511699

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401870585 en_AA pdf 559.4 kB

Brochures

Install instructions
Manual Instruction, Ledinaire waterproof WT065C EL ready pdf 4.5 MB

Visuals

Product-Photographs-911401870585_EU
Multiple assets
Product-Diagrams-911401870585_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT065C G3 LED35S/840 PSU L1500 ELR BN ies 7.6 kB