Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 22 W, L1200 mm, 2400 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready, EL-ready
WT065C G3 LED24S/840 PSU L1200 ELR BN
Product Description
(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 2400 lm, 22 W, 109 lm/W, 109 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Value
- Warranty period 5 years