Philips Ledinaire Waterproof WT065C, All-in, 42 W, 23 W, L1200 mm, 2900 lm, 4800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1
WT065C LED29_48S/840 PSU L1200 TW1
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2900 lm, 4800 lm, 42 W, 23 W, 126 lm/W, 114 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Value ladder Value
- Warranty period 5 years