Pakistan - English

Philips Ledinaire Waterproof WT065C, All-in, 42 W, 23 W, L1200 mm, 2900 lm, 4800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready

WT065C LED29_48S/840 PSU L1200

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2900 lm, 4800 lm, 42 W, 23 W, 126 lm/W, 114 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401815185
Full order code: 872016950021199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product