Pakistan - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 44 W, L1200 mm, 4800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready

WT065C G3 LED48S/840 PSU L1200 BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 4800 lm, 44 W, 109 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401807685
Full order code: 871951496383299

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401807685 en_AA pdf 549.5 kB

Brochures

Install instructions
Ledinaire waterproof WT065C G3 BN MI v2023 05 pdf 2.9 MB

Visuals

Product-Photographs-911401807685_EU
Multiple assets
Product-Diagrams-911401807685_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT065C G3 LED48S/840 PSU L1200 BN ies 7.6 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT065C G3 LED48S 840 PSU L1200 911401807685 pdf 627.0 kB