Pakistan - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 16 W, L600 mm, 1800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready

WT065C G3 LED18S/840 PSU L600 BN

Product Description

(in brown Eco Packaging), L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), 1800 lm, 16 W, 112 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401807485
Full order code: 871951496381899

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product