Pakistan - English

Philips GreenUp Waterproof

Energy-efficient lighting for industrial and commercial applications

Products

WT158C LED18S/840 PSU TW1 L600 GC
WT158C LED18S/840 PSU TW1 L600 GC
911401894080
WT158C LED36S/840 PSU L1200 GC
WT158C LED36S/840 PSU L1200 GC
911401894180
WT158C LED36S/840 PSU TW1 L1200 GC
WT158C LED36S/840 PSU TW1 L1200 GC
911401894280
WT158C LED56S/840 PSU L1500 GC
WT158C LED56S/840 PSU L1500 GC
911401894380
WT158C LED18S/865 PSU L600 GC
WT158C LED18S/865 PSU L600 GC
911401894580
WT158C LED36S/865 PSU L1200 GC
WT158C LED36S/865 PSU L1200 GC
911401894780
WT158C LED36S/865 PSU TW1 L1200 GC
WT158C LED36S/865 PSU TW1 L1200 GC
911401894880
WT158C LED56S/865 PSU L1500 GC
WT158C LED56S/865 PSU L1500 GC
911401894980

Product family information

Description

GreenUp Waterproof is a high efficient and reliable LED luminaire, designed for industrial application with humid and dust protection requirement. It delivers significant energy savings of up to 62% as compared to conventional dual-T8 waterproof. Utilization of UV-shield PC and extrusion process makes it suitable for semi-outdoor environments, and together with the built-in breather ensure a sound performance. With professional optic design and Philips LED module gives the most comfortable light experience of CRI 85.

Benefits

  • High energy efficient

  • Long lifetime

Features

  • System efficacy of 120lm/W

  • 50,000hrs L70 lifetime

Applications

  • Industry
  • Corridors / walkways
  • Indoor car parks

Specifications

  • Mounting type
    Suspended Surface
  • Mounting type
    -20 to +45 ºC
  • Mounting type
    LED
  • Mounting type
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable
  • Correlated color temperature - CCT
    L70
  • Operating Temperature range
    1.8klm - 5.6klm
  • Operating Temperature range
    15W - 46W
  • Operating Temperature range
    Up to 120lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Lumen maintenance at median useful life 50.000h
    80
  • Beam angle
    Lambertian
  • Optical cover/lens material
    PC
  • Operating Temperature range
    Opal
  • Mounting type
    Class II
  • Driver replaceable
    IK08
  • Mounting type
    IP66
  • Protection Class IEC61140
    No

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Waterproof en_AA pdf 388.4 kB
Install instructions
GreenUp Waterproof pdf 843.0 kB

Visuals

Family-Photographs-GreenUp Waterproof
Multiple assets

Photometry and Lighting design

Family-IES-GreenUp Waterproof
Multiple assets