Pakistan - English

Philips GreenPerform Waterproof Tubular

An easily installed, reliable waterproof luminaire

Products

WT238C LED50S/840 PSU L1200 TW GC
WT238C LED50S/840 PSU L1200 TW GC
911401875984
WT238C LED50S/865 PSU L1200 TW GC
WT238C LED50S/865 PSU L1200 TW GC
911401876084
WT238C LED70S/840 PSU L1500 TW GC
WT238C LED70S/840 PSU L1500 TW GC
911401876184
WT238C LED50S/840 PSU L1200 TW GM
WT238C LED50S/840 PSU L1200 TW GM
911401876284
WT238C LED50S/865 PSU L1200 TW GM
WT238C LED50S/865 PSU L1200 TW GM
911401876384
WT238C LED70S/840 PSU L1500 TW GM
WT238C LED70S/840 PSU L1500 TW GM
911401876484
WT228C LED50S/840 PSU L1200 TW
WT228C LED50S/840 PSU L1200 TW
911401876584
WT228C LED50S/865 PSU L1200 TW
WT228C LED50S/865 PSU L1200 TW
911401876684

Product family information

Description

GreenPerform Waterproof Tubular delivers on the GreenPerform promise of innovative, high-quality luminaires. A reliable, efficient luminaire with long lifetime, GreenPerform Waterproof Tubular comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection.

Benefits

  • Enhanced energy saving

  • Reliable

Features

  • Up to 130lm/W

  • 50khrs L80B50 lifetime, IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)

Applications

  • Animal farms
  • General Industry
  • Parking garages
  • Food factory

Specifications

  • Operating Temperature range
    Suspended Surface
  • Light Source
    -20 to +40 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Push-in connector with pull relief Through wiring ready
  • Driver replaceable
    Clips Suspension kits
  • Optical cover/lens material
    PSU: non-dimmable
  • Lumen maintenance at median useful life 50.000h
    L80
  • Mounting type
    <4%
  • Mounting type
    3.9klm / 5klm / 7klm
  • Power consumption
    28W / 39W / 54W
  • Luminaire efficacy
    Up to 130lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Driver replaceable
    PC / PMMA
  • Driver replaceable
    Opal
  • Optical cover/lens material
    Class I
  • Mechanical impact protection
    IK06 (PMMA) / IK10 (PC)
  • Driver replaceable
    IP67 (PMMA) / IP68 (PC)
  • Driver replaceable
    No

Downloads