Pakistan - English

Philips Essential Waterproof

Great economical Waterproof luminaire for use in demanding environments

Products

Product family information

Description

The Essential Waterproof is a robust and reliable waterproof luminaire at a very competitive price.

Benefits

  • Philips great quality and reliability

  • Economical, compact waterproof luminaire designed for use in demanding environments

Features

  • IP65 rated

  • Options compatible with TL-5, TL-D and TLED

Applications

  • Manufacturing
  • Parking Garages
  • Warehouses

Downloads