Pakistan - English

Philips CoreLine waterproof gen3, 21.5 W, L1500 mm, 3400 lm, 4000 K, Symmetrical, Clear, IP66, IK08, EL-ready

WT120C G3 34S/840 PSU L1500

New

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3400 lm, 21.5 W, 158 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401835688
Full order code: 872110333307099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads