Pakistan - English

Philips CoreLine tubular waterproof G2, 43.5 W, L1500 mm, 7000 lm, 4000 K, DALI, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1, EL-DC

WT210C G2 LED70S/840 PSD TW1 PC L1500

New

Product Description

L1500 mm, Polycarbonate, White, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 7000 lm, 43.5 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 911401829288
Full order code: 872110332976999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads