Philips CoreLine tubular waterproof G2, 31 W, L1200 mm, 5000 lm, 4000 K, DALI, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1, EL-DC
WT210C G2 LED50S/840 PSD TW1 PC L1200
New
Product Description
L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years
- Sustainability rating Unclassified