Pakistan - English

Philips CoreLine tubular waterproof G2, 31 W, L1200 mm, 4650 lm, 3000 K, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1

WT210C G2 LED50S/830 PSU TW1 PC L1200

New

Product Description

L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 4650 lm, 31 W, 150 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole

Order code: 911401828388
Full order code: 872110332967799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads