Pakistan - English

Philips CoreLine tubular waterproof G2, 31 W, L1200 mm, 5000 lm, 4000 K, Beam angle 120°, Oval reflector, Opal, IP67, IK06, TW1

WT210C G2 LED50S/840 PSU TW1 PMMA L1200

New

Product Description

L1200 mm, Plastic, White, Power supply unit (On/Off), 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polymethyl methacrylate, IP67 | Dust penetration-protected, watertight, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 911401827788
Full order code: 872110332961599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads