Pakistan - English

Philips SB Waterproof WT068 G2, 46.5 W, 5600 lm, 6500 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 46.5 W, 5600 lm, 6500 K, 124°

Order code: 911401863485
Full order code: 872016951449299

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401863485 en_AA pdf 348.9 kB

Brochures

Install instructions
SB WATERPROOF pdf 5.2 MB

Visuals

Product-Photographs-911401863485_EU
Multiple assets
Product-Diagrams-911401863485_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT068C CW LED56 L1500 PSU TW1 G2 ies 4.2 kB