Products
WT178C LED22S/830 PSU L600
911401553446
WT178C LED22S/840 PSU L600
911401553546
WT178C LED22S/865 PSU L600
911401553646
WT178C LED27S/830 PSU L600
911401553746
WT178C LED27S/840 PSU L600
911401553846
WT178C LED27S/865 PSU L600
911401553946
WT178C LED43S/830 PSU L1200
911401554046
WT178C LED43S/840 PSU L1200
911401554146
Product family information
Description
Like all the luminaires in the GreenPerform series, GreenPerform Waterproof +5 offers excellent energy savings, a long lifetime, good optical performance, and robust design. GreenPerform Waterproof +5 features superior floor illumination, high efficacy of 150-154 lm/W, an IP66 rating, quick on-site assembly, and user-friendly maintenance. Choose GreenPerform Waterproof +5 battens for a wide range of industrial and office applications.
Benefits
Excellent energy savings
Superior floor illumination
Features
Up to 154 lm/W
Lifetime of 50,000 hrs (L70B50@25°C)