Philips Essential Smartbright waterproof
Essential Smartbright waterproof is Slim and elegant, offers reliable performance in all weather conditions. It is strong, IP65 and IK06 and provides value for money.
Products
WT035C LED15/NW PSU GC CFW L600
911401820480
WT035C LED15/CW PSU GC CFW L600
911401820580
WT035C LED30/NW PSU GC CFW L1200
911401820680
WT035C LED30/CW PSU GC CFW L1200
911401820780
WT035C LED37/NW PSU GC CFW L1500
911401820880
WT035C LED37/CW PSU GC CFW L1500
911401820980
WT035C LED15/NW PSU GM CFW L600
911401821080
WT035C LED15/CW PSU GM CFW L600
911401821180
Product family information
Description
Essential Smartbright slim waterproof
Benefits
Slim and Elegant
Value for Money
Features
Slim Design
20K hours life