Pakistan - English

Philips Essential Smartbright IP65 Batten

A reliable and professional lighting solution. Perfect Balance between cost & performance!

Products

Product family information

Description

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The Essential SmartBright Waterproof is the highly efficient and reliable value for money IP65 LED lighting solution. The luminaire and its components are designed for both indoor and semi-outdoor application (anti-UV PC material housing and diffuser), it is an ideal lighting solution for warehouse, food industry, parking garages, car washers. Beyond that, Essential SmartBright batten comes with class B serviceability and provide reliable performance for 30K hrs.

Benefits

  • Full window illumination – deliver comfortable light with excellent uniformity

  • Suitable for dusty and humid environment

Features

  • System efficacy > 120lm/W – Energy saving 55% compared with conventional

  • Sleek design comes with superior quality of polycarbonate Co-extrusion with

Applications

  • Industry general area
  • Food and beverage
  • Workshop and assembly line
  • Parking areas
  • Sideways and other semi outdoor applications

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads