Pakistan - English

Philips GreenPerform Teardrop G3

When light addresses the needs of cleanroom

Products

Product family information

Description

Greenperform Teardrop CR388C G3 is an affordable but with high system efficacy cleanroom batten. By means of its slim and streamlined design, it perfectly reduces the dust collection on the housing. Thanks to its max 150lm/w system efficacy, it delivers higher energy saving for the customer. In addition, CR388C G3 provides easy connection for continuous installation. Dali interface and CRI90 are provided by this family to further extend the availability for control interface and visual comfort. CR388C G3 is a decent product for newly installed cleanroom and retrofit cleanroom projects as well.

Benefits

  • More energy saving due to high lm/w system efficacy

  • Less dust collection on the housing

Features

  • Max 150lm/w system efficacy

  • Slim and streamlined housing design

Applications

  • Electronics or semi conductor industry cleanroom

Specifications

  • Overall length
    Ceiling
  • Overall length
    0 to +35℃
  • Mounting type
    LED
  • Installation
    220-240V/50-60Hz
  • Flicker / Pst / SVM
    PSU PSD
  • Main color of the luminaire
    DALI
  • Mounting type
    White Yellow for Amber version
  • Light Source
    L70B50
  • Light Source
    PST<0.5, MD<3.2%, SVM<1
  • Light Source
    1700lm~8000lm
  • Luminous flux
    up to 150lm/W
  • Correlated color temperature - CCT
    Amber/4000K/5000K
  • Color Rendering index - CRI
    80
  • Overall length
    IK03
  • Overall length
    IP40
  • Installation
    No
  • Overall length
    1200mm/1500mm
  • Installation
    Ceiling

Downloads