Pakistan - English

Philips GreenPerform cleanroom recessed

When light addresses the needs of cleanroom

Products

Product family information

Description

GreenPerform cleanroom recessed is a family of cleanroom luminaires offering an energy efficient, long lasting and reliable lighting solutions for specialized applications. This family is designed for providing illumination for application areas in semiconductor industries, pharmaceutical industries, etc. GreenPerform cleanroom recessed family provides a lighting solution with excellent energy performance, long reliable lifetime, well protected against ingress of dust and moisture while contributing to a healthy and comfortable working environment.

Benefits

  • Higher energy saving possible with max. 110lm/w system efficacy

  • Multiple applications possible with rear or front open design

Features

  • System efficacy upto 110lm/w

  • Options of rear open or front open design for driver maintenance purpose

Applications

  • Pharmaceutical
  • Electronics

Specifications

  • Mounting type
    Recessed
  • Lumen maintenance at median useful life 50.000h
    -20 to +35 ºC
  • Light Source
    LED
  • Main color of the luminaire
    220-240V / 50-60Hz
  • Mains Voltage
    PSU PSD (optional)
  • Lumen maintenance at median useful life 50.000h
    sheet steel
  • Main color of the luminaire
    WH: RAL9003
  • Color Rendering index - CRI
    L70B50
  • Luminous flux
    3500lm 5500lm
  • Power consumption
    31W 52W
  • Luminaire efficacy
    Typical 105lm/W, 110lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Optical cover/lens finish
    Opal
  • Lumen maintenance at median useful life 50.000h
    Safety class I
  • Ingress protection
    IP65 (Front) / IP40 (Rear)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform cleanroom recessed en_AA pdf 472.8 kB
Install instructions
GreenPerform cleanroom recessed pdf 681.4 kB
Install instructions
GreenPerform cleanroom recessed pdf 742.1 kB

Visuals

Family-Photographs-GreenPerform cleanroom recessed
Multiple assets

Photometry and Lighting design

Family-IES-GreenPerform cleanroom recessed
Multiple assets
Family IES collection
GreenPerform cleanroom recessed zip 37.0 kB