Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, DALI, UGR19, IP65
CR250B LED35S/840 PSD W60L60 IP65 OC
Product Description
600x600 mm, Steel, White, Power supply unit with DALI interface, 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years