Pakistan - English

Philips 840 neutral white, Power supply unit (On/Off), IP65 | Dust penetration-protected, jet-proof

CR250B LED35S/840 PSU W60L60 IP65 OC

Product Description

600x600 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 912401483079
Full order code: 871869938243800

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483079 en_AA pdf 334.7 kB

Brochures

Install instructions
CR250B installation instruction pdf 2.0 MB

Visuals

Product-Photographs-912401483079_EU
Multiple assets
Product-Diagrams-912401483079_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR250B LED35S/840 PSU W60L60 IP65 OC IES
Revit file
Revit file - 912401483079 REVIT
Dialux
ULD File - CR250B LED35S/840 PSU W60L60 IP65 OC ULD
Relux
ROLF File - CR250B LED35S/840 PSU W60L60 IP65 OC ROLFZ
LDT
LDT File - CR250B LED35S/840 PSU W60L60 IP65 OC LDT