Pakistan - English

Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, DALI, IP54

CR150B LED35S/840 PSD W60L60 IP54

Product Description

600x600 mm, Steel, White, Power supply unit with DALI interface, 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Polymethyl methacrylate, IP54 | Dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.75 m without plug

Order code: 910503910176
Full order code: 871869607292900

Specifications

  • Lamp family code
    GRN35 [LED GreenLine 3500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910503910176 en_AA pdf 368.8 kB

Brochures

Install instructions
CR150B installation instruction pdf 1.3 MB

Visuals

Product-Photographs-910503910176_EU
Multiple assets
Product-Diagrams-910503910176_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR150B LED35S/840 PSD W60L60 IP54 IES
Revit file
Revit file - 910503910176 REVIT
Dialux
ULD File - CR150B LED35S/840 PSD W60L60 IP54 ULD
Relux
ROLF File - CR150B LED35S/840 PSD W60L60 IP54 ROLFZ
LDT
LDT File - CR150B LED35S/840 PSD W60L60 IP54 LDT