Pakistan - English

Philips Cleanroom LED CR250B, 40 W, 1200x300 mm, 3500 lm, 4000 K, IP65

CR250B LED35S/840 PSU W30L120 IP65

Product Description

1200x300 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 910503910171
Full order code: 871869607287500

Specifications

  • Lamp family code
    GRN35 [LED GreenLine 3500 lm]