Pakistan - English

Philips Cleanroom LED CR250B, 63 W, 600x600 mm, 5500 lm, 4000 K, IP65

CR250B LED55S/840 PSU W60L60 IP65

Product Description

600x600 mm, Steel, White, Power supply unit (On/Off), 5500 lm, 63 W, 87 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 910503910169
Full order code: 871869607285100

Specifications

  • Lamp family code
    GRN55 [LED GreenLine 5500 lm]