Pakistan - English

Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, DALI, IP65

CR250B LED35S/840 PSD W60L60 IP65

Product Description

600x600 mm, Steel, White, Power supply unit with DALI interface, 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 910503910168
Full order code: 871869607284400

Specifications

  • Lamp family code
    GRN35 [LED GreenLine 3500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910503910168 en_AA pdf 371.2 kB

Brochures

Install instructions
CR250B installation instruction pdf 2.0 MB

Visuals

Product-Photographs-910503910168_EU
Multiple assets
Product-Diagrams-910503910168_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR250B LED35S/840 PSD W60L60 IP65 IES
Revit file
Revit file - 910503910168 REVIT
Dialux
ULD File - CR250B LED35S/840 PSD W60L60 IP65 ULD
Relux
ROLF File - CR250B LED35S/840 PSD W60L60 IP65 ROLFZ
LDT
LDT File - CR250B LED35S/840 PSD W60L60 IP65 LDT