Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
TC65L2 8S/PW930 PSU HMB FG T102 BZ410910771148573 | 118 | 1,599 | 3000 | 13.6 | - |
Product family information
Description
The Accent Wall D65 is a highly energy-efficient wall light available in 2 variants: lighting up/down or down only. The wall light offers a variety of housing colors and textures that can be mixed and matched to fit your fashion retail, hospitality, and residential applications. The Accent Wall D65 is part of the Accent D65 family and features a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradeable, reusable, serviceable, and recyclable, making it a sustainable lighting solution. Also, all luminaires of the Accent D65 family can seamlessly connect to smart systems (e.g., Interact) for easy lighting management and additional energy savings.
Benefits
Circular design
Fulfils all accent lighting needs
Features
Rich pallet of housing colors and Textures - Standard & On demand
Wall mounting with internal driver