Pakistan - English

Philips TrueLine Wall-mounted, 51 W, L1130 mm, 5700 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

WL532W 57S/940 DEIA SW L1130 WH

Product Description

L1130 mm, Aluminium, White RAL 9003, Dali dimming Interact System ready external for central emergency lighting, 5700 lm, 51 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505106588
Full order code: 872110339034900

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product