Pakistan - English

Philips TrueLine Wall-mounted, 51 W, L1130 mm, 5700 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

WL532W 57S/930 DEIA SW L1130 WH

Product Description

L1130 mm, Aluminium, White RAL 9003, Dali dimming Interact System ready external for central emergency lighting, 5700 lm, 51 W, 97 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505106586
Full order code: 872110339032500

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106586 en_AA pdf 350.8 kB

Brochures

Install instructions
TrueLine WM MI pdf 3.9 MB

Visuals

Product-Photographs-910505106586_EU
Multiple assets
Product-Diagrams-910505106586_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WL532W 57S/930 DEIA SW L1130 WH ies 30.9 kB