Philips TrueLine Wall-mounted, 41 W, L850 mm, 4000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
WL532W 40S/930 DEIA SW L850 WH
Product Description
L850 mm, Aluminium, White RAL 9003, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 41 W, 98 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years