Pakistan - English

Philips SmartBalance Wall-mounted, Direct and Indirect, 49 W, 5800 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

WL484W 53S/930 DEIA D/I SW WH

Product Description

Direct and Indirect, Aluminium, White RAL9016, Dali dimming Interact System ready external for central emergency lighting, 5800 lm, 49 W, 118 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Opal, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505106573
Full order code: 872110339019600

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product