Pakistan - English

Philips Ledinaire Wall-mounted WL070V, 19 W, D285 mm, 1700 lm, 4000 K, Sensor-based dim, MDU2, IP65

WL070V LED17S/840 PSU MDU II WH

Product Description

D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), Programmable movement and light sensor, 1700 lm, 19 W, 89 lm/W, 4000 K, (0.3818, 0.3797)SDCM ≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401826882
Full order code: 871951452271899