Pakistan - English

Philips Ledinaire Wall-mounted WL070V, 11 W, D285 mm, 1100 lm, 4000 K, IP65

WL070V LED11S/840 PSU II WH

Product Description

D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.3818, 0.3797)SDCM ≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401826482
Full order code: 871951452267199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401826482 en_AA pdf 353.9 kB

Brochures

Install instructions
Installation Instruction Ledinaire wall-mounted WL070V v2 pdf 3.6 MB
Install instructions
Ledinaire Wall-mounted WL070V Installation Instruction pdf 4.6 MB

Visuals

Product-Photographs-911401826482_EU
Multiple assets
Product-Diagrams-911401826482_EU
Multiple assets

Other

Environmental product declaration
EPD Philips Ledinaire Wall mounted WL070V LED11S 840 PSU II WH 911401826482 pdf 624.7 kB