Philips Ledinaire Wall-mounted WL070V, 11 W, D285 mm, 1100 lm, 3000 K, IP65
WL070V LED11S/830 PSU II WH
Product Description
D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1100 lm, 11 W, 95 lm/W, 3000 K, (0.4338, 0.4030)SDCM ≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Value ladder Value
- Warranty period 5 years