Pakistan - English

Philips Ledinaire Wall-mounted gen2, 11 W, 1050 lm, 3000 K

WL060V gen2 11S/830 PSU WH IP44 D300

Product Description

Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1050 lm, 11 W, 95 lm/W, 3000 K, (0.40,0.40) SDCM<5, Symmetric 110⁰, Polymethyl methacrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole

Order code: 911401846287
Full order code: 872016976748599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401846287 en_AA pdf 347.8 kB

Brochures

Install instructions
Ledinaire Wall-mounted WL060V D300 Installation Instructions pdf 1.6 MB

Visuals

Product-Photographs-911401846287_EU
Multiple assets
Product-Diagrams-911401846287_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WL060V gen2 11S/830 PSU WH IP44 D300 ies 1.4 kB