Pakistan - English

Philips Ledinaire Wall-mounted gen2, All-in, 17 W, 1100 lm, 1700 lm, 3000 K, 4000 K, 5700 K, Sensor-based dim

WL070V gen2 11_17S/830_840_860 PSU MDU

Product Description

Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, 1100 lm, 1700 lm, 17 W, 105 lm/W, 95 lm/W, 3000 K, 4000 K, 5700 K, (0.40,0.40) SDCM<5, Opal, Symmetric 110⁰, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401846187
Full order code: 872016976747899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product