Pakistan - English

Philips Ledinaire Square Wall-mounted, 6 W, 374x150 mm, 600 lm, 3000 K, Sensor-based dim, MDU2, IP65

WL055V LED6S/830 PSR MDU WH

Product Description

374x150 mm, Polycarbonate, White, Power supply unit (On/Off), Programmable movement and light sensor, 600 lm, 6 W, 100 lm/W, 3000 K, SDCM≤5, Beam angle 110°, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401862580
Full order code: 871016335409599

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product