Philips KeyLine Wall-mounted, 14 W, L900 mm, 1800 lm, 3000 K, UGR19
WL350W 18S/830 PSU PCS L900 WH
Product Description
L900 mm, Aluminium, White RAL 9003, Power supply unit (On/Off), 1800 lm, 14 W, 128 lm/W, 3000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 3-pole