Philips KeyLine Wall-mounted, 9 W, L600 mm, 1200 lm, 4000 K, UGR19
WL350W 12S/830 PSU PCS L600 WH
Product Description
L600 mm, Aluminium, White RAL 9003, Power supply unit (On/Off), 1200 lm, 9 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 3-pole