Pakistan - English

Philips KeyLine Wall-mounted, 14 W, L900 mm, 1800 lm, 4000 K, CRI>90, DALI, UGR19

WL350W 18S/940 PSD PCS L900 WH

Product Description

L900 mm, Aluminium, White RAL 9003, Power supply unit with DALI interface, 1800 lm, 14 W, 126 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910505106580
Full order code: 872110339026400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product