Pakistan - English

Philips KeyLine Wall-mounted, 15 W, L900 mm, 1800 lm, 3000 K, CRI>90, DALI, UGR19

WL350W 18S/930 PSD PCS L900 WH

Product Description

L900 mm, Aluminium, White RAL 9003, Power supply unit with DALI interface, 1800 lm, 15 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910505106578
Full order code: 872110339024000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106578 en_AA pdf 344.8 kB

Brochures

Install instructions
KeyLine WM MI pdf 10.1 MB

Visuals

Product-Photographs-910505106578_EU
Multiple assets
Product-Diagrams-910505106578_EU
Multiple assets