Philips KeyLine Wall-mounted, 10 W, L600 mm, 1200 lm, 3000 K, CRI>90, DALI, UGR19
WL350W 12S/930 PSD PCS L600 WH
Product Description
L600 mm, Aluminium, White RAL 9003, Power supply unit with DALI interface, 1200 lm, 10 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole