Pakistan - English

Philips GreenSpace Evo Mini Wallmount, 3D printed, 19.2 W, 2.600 lm, 3000 K, CRI>90

WL322W 12S/PW930 PSU HVWB FG GR482

Product Description

Polycarbonate, Gray, Power supply unit (On/Off), 2.600 lm, 19.2 W, 136 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104920
Full order code: 872016983809300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product